EVAL_800W_PSU_4P_C7
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMOSFET, Microcontroller, Gate Driver
-
Go-wider-BoardNo
-
Input TypeAC
-
MountingTHD, SMD
-
Output Current range66 A to 83 A
-
Output Voltage range11.8 V to 12.2 V
-
Output Voltage12 V
-
Pout range0 W to 800 W
-
QualificationIndustrial
-
Sub ApplicationServer
-
Supply Voltage range90 V to 265 V
-
Target ApplicationPower Supplies
-
TopologyPFC, LLC
| Recommended | ||
|
OPN
|
EVAL800WPSU4PC7TOBO1 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Low cost 4 layer
- Input voltage: 90-265VAC
- >95% efficiency @230VAC
Benefits
- High efficiency@100% load
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.