EVAL_800W_PFC_C7_V2
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyGate Driver, MOSFET, Power Controller (PWM, PFC), Diode (Si, SiC)
-
Frequency range47 Hz to 63 Hz
-
Input TypeAC
-
InterfacesDigital daughter card has a 2x4 pin header connector
-
MountingSurface Mount Technology (SMT), Thru hole
-
Output Current range0 A to 2.1 A
-
Output Voltage range370 V to 390 V
-
Pout range0 W to 800 W
-
Sub ApplicationServer PSU, Telecom rectifiers, PC Silberbox
-
Supply Voltage range90 V to 265 V
-
Target ApplicationPower Supplies
-
TopologyPFC
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Topology classic PFC working in CCM
- Input voltage: 90-265VAC
- Max peak input current, 10A RMS @Vin = 90VAC
- Max peak input current, 10A RMS @Vin = P out_max = 800W
- Board dimensions: 120 x 80 x 40mm
Benefits
- Analog and digital control
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.