EVAL_7116G_100V_SSO8
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyOptiMOS™, Gate Driver
-
Input TypeDC
-
Output Voltage max100 V
-
Pout max2000 W
-
QualificationIndustrial
-
Supply Voltage range10 V to 11 V
-
Target ApplicationMotor Control, Solar, Server, Telecom
-
TopologyHalf Bridge
| Recommended | ||
|
OPN
|
EVAL7116G100VSSO8TOBO1 | |
| Product Status | active | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- Optimized layout
- Different PWM inputs options
- On-board deadtime generation
- On-board temperature sensing
- Different heatsink assembly options
- Optimized Measurement points
Benefits
- Improved system efficiency
- Measurment options flexbility
- Easy lab bench characterization
- Easy test setup configuration
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.