EVAL_6EDL7141_FOC_3SH
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Configuration6EDL7141, XMC1404-VQFN64-200kB, IST011N06NM5
-
Frequency20 kHz
-
Go-wider-BoardYes, Yes
-
Input TypeDC
-
Input Voltage range12 V to 42 V
-
Input Voltage36 V
-
Motor Power max1500 W
-
Product NameEVAL_6EDL7141_FOC_3SH
-
Target ApplicationBattery powered BLDC motor drives, power and gardening tools, robotics and drones
-
Topology3-Phase half-bridge
-
VoutAC
| Recommended | ||
|
OPN
|
EVAL6EDL7141FOC3SHTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | --- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | --- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- BLDC motor drive sensor-less FOC
- configurable on-board power supplies
- Configurable protection modes
- Built-in debugger, direct connect to USB
- Operates independently or with GUI
Benefits
- High efficiency
- Low component count
- Configurable operating parameters
- Fully protected
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.