EVAL-6EDL04N02PR
Active and preferred

EVAL-6EDL04N02PR

Evaluation Board for 200 V Three-Phase Gate Driver IC

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-6EDL04N02PR
EVAL-6EDL04N02PR


Product details

  • Applications
    Power Tools, Fan
  • Board Type
    Evaluation Board
  • Family
    MOSFET, IGBT Discrete, Gate Driver
  • Frequency range
    0 kHz to 200 kHz
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Interfaces
    Others
  • Mounting
    Surface Mount (SMD)
  • Output Current (Sink)
    0.375 A
  • Output Current (Source)
    0.165 A
  • Output Current range
    0 A to 10 A
  • Output Voltage range
    15 V to 80 V
  • Pout range
    0 W to 800 W
  • Product Name
    EVAL-6EDL04N02PR
  • Qualification
    Industrial
  • Sub Application
    Fan, Power Tools, Welding
  • Supply Voltage range
    15 V to 80 V
  • Target Application
    Industrial, Motor Control & Drives
  • Topology
    3-Phase Inverter

OPN
EVAL6EDL04N02PRTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
This gate driver evaluation board was developed to show the functionalities and key features of the 6EDL04N02PR Full bridge 3-Phase gate driver IC with LS-SOI technology to control power devices like MOS-transistors or 180 V IGBTs .

Features

  • Thin-film-SOI-technology
  • Maximum blocking voltage +200V
  • Separate control circuits
  • CMOS and LSTTL compatible input
Signal interlocking of every phase
  • Detection of over current
  • Detection of under voltage supply

Benefits

  • Space saving package
  • Improved energy efficiency

Applications

Documents

Design resources

Developer community