EVAL-6EDL04I06PT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsRefrigerator, Washing machine, Fan
-
Board TypeEvaluation Board
-
FamilyIGBT Discrete, Gate Driver
-
Frequency range0 kHz to 20 kHz
-
Go-wider-BoardYes
-
Input TypeDC
-
InterfacesOthers
-
MountingSurface Mount (SMD)
-
Output Current (Sink)0.375 A
-
Output Current (Source)0.165 A
-
Output Current range0 A to 4 A
-
Output Voltage range15 V to 450 V
-
Pout range0 W to 1800 W
-
Product NameEVAL-6EDL04I06PT
-
QualificationIndustrial
-
Sub ApplicationFan, Refrigerator, Washing machine
-
Supply Voltage range15 V to 450 V
-
Target ApplicationMotor Control & Drives
-
Topology3-Phase Inverter
| Recommended | ||
|
OPN
|
EVAL6EDL04I06PTTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- Thin-film-SOI-technology
- Maximum blocking voltage +600V
- Sep. control circuits for drivers
- CMOS & LSTTL compatible input
- Signal interlocking of every phase
- Detection of over current
- Detection of under voltage supply
Benefits
- Space saving package
- Improved energy efficiency
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.