EVAL_600W_12V_LLC_P7
Active

EVAL_600W_12V_LLC_P7

Design for a 600W half-bridge LLC converter using 600V CoolMOS™ P7 SJ MOSFET

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_600W_12V_LLC_P7
EVAL_600W_12V_LLC_P7


Product details

  • Board Type
    Evaluation Board
  • Family
    Microcontroller, Gate Driver, MOSFET
  • Frequency range
    90 kHz to 400 kHz
  • Input Type
    DC
  • Mounting
    THD, SMD
  • Output Current range
    0 A to 50 A
  • Output Voltage range
    11.8 V to 12.2 V
  • Output Voltage
    12 V
  • Pout range
    0 W to 600 W
  • Qualification
    Industrial
  • Sub Application
    Industrial, Server
  • Supply Voltage range
    350 V to 410 V
  • Target Application
    Power Supplies
  • Topology
    LLC, Half Bridge

OPN
EVAL600W12VLLCP7TOBO1
Product Status active
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The evaluation board illustrates the design of a half-bridge LLC stage for a server SMPS aiming for 80+ Titanium standard efficiency. It uses 600V CoolMOS™ P7 SJ MOSFET (IPP60R180P7), OptiMOS™ 40V low-voltage power MOSFET, QR CoolSET™ (ICE2QR2280Z), EiceDRIVER™ 2EDL hi-low side driver (2EDL05N06PF), EiceDRIVER™ 2EDN low-side gate driver (2EDN7524F), and analog LLC controller (ICE2HS01G).

Features

  • Best-in-class high voltage MOSFETs
  • Best-in-class low voltage MOSFETs
  • Analog control
  • Optimized magnetic design
  • Accurate driving scheme

Benefits

  • 80+ Titanium Stardard achieved
  • Optimal use of MOSFET devices
  • ZVS achieved in entire load range
  • Safe MOSFETs operation in LLC

Applications

Documents

Design resources

Developer community