EVAL-600W-12V-LLC-A
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsDCDC Resonant Converters
-
Board TypeEvaluation Board
-
FamilyPower Controller (PWM, PFC), MOSFET, Gate Driver
-
Frequency range90 kHz to 210 kHz
-
Input TypeDC
-
MountingSMD, Throughhole
-
Output Current range0 A to 50 A
-
Output Voltage range11.9 V to 12.1 V
-
Pout range0 W to 600 W
-
Product NameEVAL-600W-12V-LLC-A
-
QualificationIndustrial
-
Sub ApplicationDCDC Resonant Converters
-
Supply Voltage range350 V to 400 V
-
Target ApplicationPower Supplies
-
TopologyHalf Bridge, LLC
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Efficiency @ 10% load > 95%
- Peak efficiency @ 50% load > 97,4%
- Output voltage: 12V
- Output current: 50A
Benefits
- 600W 12V LLC analog version with CoolMOS™ P6
- 600W 12V LLC digital version with CoolMOS™ P6
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.