EVAL_5K5W_3PH_LLC_SIC2
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
ConfigurationLLC
-
FamilyMOSFET
-
Frequency range130 kHz to 360 kHz
-
Input TypeDC
-
Output Current max110 A
-
Pout max5500 W
-
Target ApplicationServer, Telecom, SMPS
-
TopologyLLC
| Recommended | ||
|
OPN
|
EVAL5K5W3PHLLCSIC2TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | LG-MADK-1 | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | LG-MADK-1 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 98.95% efficiency @ 50% load
- 98.48% efficiency @ 100% load
- 200 kHz resonant frequency
- Three-phase interleaved LLC
Benefits
- High-performance CoolSiC™ 650 V in TOLT
- Top-side cooling
- Ultra high efficiency and power density
- Digital control
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.