EVAL-48V150APSC3GAN
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
EVAL48V150APSC3GANTOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | TRAY |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | TRAY |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Modular GaN + MCU evaluation platform
- 48 V / 150 A GaN inverter board
- Inverter efficiency up to 99%
- 100 kHz switching frequency
- Up to 80 kHz cycle-by-cycle regulation
- Seven-segment SVPWM tested
- Ready-to-run firmware included
- Sensorless FOC support
- Leaf blower use case validated
Benefits
- Accelerate time-to-market
- Reduce engineering risk
- Longer runtime via higher efficiency
- Smaller heatsinks, more compact design
- Ready-to-use validated firmware
- Easy transition to sensorless FOC
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.