EVAL_40W_FLY_P7_950V
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyPWM-QR Flyback IC, MOSFET
-
Input TypeAC
-
Output Voltage max19 V
-
Pout max40 W
-
Product NameEVAL_40W_FLY_P7_950V
-
Sub ApplicationAdapter
-
Supply Voltage range90 V to 265 V
-
Target ApplicationSMPS
-
TopologyFlyback
| Recommended | ||
|
OPN
|
EVAL40WFLYP7950VTOBO1 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Infineon 2nd generation controller
- Snubberless flyback operation (40W)
- Small form factor
Benefits
- High efficiency
- Low cost
- Reduced PCB hotspot
- Elimination of the snubber network
- High breakdown voltage for operation from unstable grids
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.