Board TypeEvaluation Board
-
FamilyMOSFET, Power Controller (PWM, PFC)
-
Frequency range20 kHz to 60 kHz
-
Go-wider-BoardNo
-
Input TypeAC
-
InterfacesInput - IEC C6, Output - Barrel connector
-
MountingMounting holes
-
Output Current range0 A to 2.15 A
-
Output Voltage range18.5 V to 19.5 V
-
Output Voltage19 V
-
Pout range0 W to 40 W
-
Sub ApplicationAdapter, Charger, SMPS, Lighting
-
Supply Voltage range90 V to 265 V
-
Target ApplicationPower Supplies
-
TopologyFlyback
| Recommended | ||
|
OPN
|
EVAL40W19VFLYBP7TOBO2 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Flyback topology
- Input voltage: 90V-265VAC
- 91.0% efficiency @230VAC
- 89.5% efficiency @120VAC
- Low-cost single layer design
Benefits
- Low cost
- Higher efficiency
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.