EVAL_3KW_2LLC_P7_47
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyGate Driver, MOSFET, Microcontroller
-
Frequency range90 kHz to 400 kHz
-
Go-wider-BoardNo
-
Input TypeDC
-
Output Current range0 A to 55 A
-
Output Voltage range44 V to 58 V
-
Pout range0 W to 3000 W
-
QualificationIndustrial
-
Sub ApplicationTelecom, Industrial
-
Supply Voltage range350 V to 410 V
-
Target ApplicationPower Supplies
-
TopologyLLC
|
OPN
|
EVAL3KW2LLCP747TOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Dual phase concept
- Full digital control
- Graphical user interface (GUI)
Benefits
- High and flat efficiency plot
- Optimal use of MOSFET devices
- LLC critical conditions prevention
- Flexible design parameters setting
- User friendly parameters setting
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.