EVAL_3K6W_LLC_GAN
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsPower Supplies, Industrial Power
-
Board TypeEvaluation Board
-
FamilyCoolGaN™
-
Input TypeDC
-
Output Current max70 A
-
Pout max3600 W
-
QualificationIndustrial
-
TopologyFull Bridge, LLC
|
OPN
|
EVAL3K6WLLCGANTOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 3600W load at 52V output
- Input range 360VDC to 400VDC
- 52V regulated output at 69A load continuous operation
- Internal cooling (fan with ~ 400 LFM included)
- Soft-start
Benefits
- High-performance CoolGaN™ 600V IGT60R070D1 70mΩ on the primary side and BSC026N08NS5 (80V, 2.6mΩ max.) as the synchronous FETs
- Efficiency greater than 98% at 50% load and efficiency greater than 97% for loads higher than 20%
- High power density 160W/in3 (box volume is calculated with excluding input and output connectors and the fan)
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.