EVAL_3K3W_LLC_HB_CFD7
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
Frequency range45 kHz to 250 kHz
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Current max67 A
-
Output Voltage range43.5 V to 59.5 V
-
Pout max3300 W
-
QualificationStandard
-
Sub ApplicationSMPS, Telecom, Telecommunications
-
Supply Voltage range350 V to 415 V
-
Target ApplicationPower Supplies
-
TopologyHalf Bridge, LLC
| Recommended | ||
|
OPN
|
EVAL3K3WLLCHBCFD7TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- High efficiency and power density
- Integrated magnetics structure
- Full digital control
- Graphical User Interface (GUI)
- Configurable variable voltage out
Benefits
- Best-in-class HV & LV power devices
- Nearly to full ZVS inall load range
- Full digital control
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.