EVAL_3K3W_BIDI_PSFB
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyCoolSiC™ Schottky diode, CoolMOS™ MOSFET
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Voltage range40 V to 60 V
-
Output Voltage54.5 V
-
Product NameEVAL_3K3W_BIDI_PSFB
-
Supply Voltage range350 V to 415 V
-
TopologyPhase Shift Full Bridge
| Recommended | ||
|
OPN
|
EVAL3K3WBIDIPSFBTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- High efficiency PSFB
- High power density PSFB
- Bi-directional PSFB
- Digital controlled PSFB
- Novel integrated magnetics concept
- Novel SMD cooling concept
Benefits
- Best Infineon's fast body HV diode
- Best Infineon's LV sync. rectifiers
- Patended BIDI capability of PSFB
- Novel integrated magnetics concept
- Novel SMD cooling concept
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.