EVAL_38840_1VOUT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyOptiMOS™ IPOL
-
Frequency max600 kHz
-
Input TypeDC
-
Input Voltage range10.8 V to 13.2 V
-
Input Voltage12 V
-
Output Current max40 A
-
Output Voltage range0.99 V to 1.01 V
-
Output Voltage1 V
-
Pout max40 W
-
Target ApplicationTelecom, SMPS, Industrial Power, Power Supplies
-
TopologyBuck, non-Isolated, Single Phase, Continuous Conduction Mode (CCM)
-
VoutDC
| Recommended | ||
|
OPN
|
EVAL388401VOUTTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | N/A | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Vin= 12V, Vout = 1 V at 0 to 40A
- Fs = 600 kHz/800 kHz/1000 kHz
- L=120nH (9.6x6.4x10mm, DCR = 0.145 mΩ)
- Cin= 10 x22µF (25 V, ceramic 0805)
- Cout= 10 x4µF + 1 x 470 µF (2mΩ, SP-cap)
Benefits
- Quick evaluation of key features
- Easily test transient & efficiency
- Reconfigure for different apps
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.