EVAL_3846A_1.2VOUT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyOptiMOS™ IPOL
-
Frequency600 kHz
-
Input TypeDC
-
Input Voltage range4.5 V to 17 V
-
Input Voltage12 V
-
Output Current range0 A to 40 A
-
Output Current20 A
-
Output Voltage range1.194 V to 1.206 V
-
Output Voltage1.2 V
-
Pout max48 W
-
Target ApplicationTelecom
-
TopologyBuck
| Recommended | ||
|
OPN
|
EVAL3846A12VOUTTOBO1 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | N/A | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Wide input voltage ranges from 2-17 V
- Precision reference (0.6 V +/
- 0.5%)
- Compensation-free enhanced COT engine
- Single Fsw for EMI-sensitive application
Benefits
- Accurate output voltage regulation
- Superior transient response
- Reduced BOM
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.