EVAL_3826-23A
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyDC-DC Converter
-
Frequency max1.5 MHz
-
Input TypeDC
-
Output Current max30 A
-
Output Voltage range0.72 V to 1.8 V
-
Product NameEVAL_3826-23A
-
QualificationIndustrial
-
Sub ApplicationStorage applications, Telecom and Datacom, Distributed POL power architectures
-
Supply Voltage max12 V
-
Target ApplicationData Processing
-
TopologyBuck
| Recommended | ||
|
OPN
|
EVAL382623ATOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Infineon enhanced voltage mode engine
- Very high efficiency OptiMOS™ 5 MOSFETs
- Fully protected: OVP, OCP, OTP
- Enable, PGOOD, soft start
- Vin=12V, Vout=1.2V, fsw=600kHz, Iout=23A
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.