EVAL_3823A_1.2VOUT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyOptiMOS™ IPOL
-
Frequency1000 kHz
-
Input TypeDC
-
Input Voltage range4.5 V to 17 V
-
Input Voltage12 V
-
Output Current range0 A to 3 A
-
Output Current1.5 A
-
Output Voltage1.2 V
-
Pout3.6 W
-
Target ApplicationTelecom
-
TopologyBuck
-
VoutDC
| Recommended | ||
|
OPN
|
EVAL3823A12VOUTTOBO1 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | N/A | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Vin= +12 V, Vout= +1.2 V at 0 to 3A
- Fsw= 1000 kHz
- L = 1.5uH (4.0x4.0x2.1mm, DCR = 14.4mΩ)
- Cin= 4x22 µF + 1x4.7 µF + 1x0.1 µF
- Cout= 1x47 µF + 1x4.7µF + 1x0.1 µF
Benefits
- Quick evaluation of key features
- Performance testing at 1.2 Vout
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.