EVAL_2KW_SIC_IH
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Efficiency99.7%
-
Input Voltage max330 V
-
Output Current range0 A to 20 A
| Recommended | ||
|
OPN
|
EVAL2KWSICIHTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | LG-MADK-1 | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | LG-MADK-1 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
US
|
Features
- 99.7% ultra-high efficiency at 2 kW
- 1.3 - 1.8% higher efficiency
- High fsw operation at 100 kHz to 150 kHz
Benefits
- Potential elimination of cooling fans
- System cost savings & higher reliability
- Power reduction of AUX power supply
- Reduction of passive components
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.