Board TypeEvaluation Board
-
FamilyMOSFET, Power Controller (PWM, PFC)
-
Frequency min85 Hz
-
Input TypeDC
-
MountingSMD
-
Output Current range25 A to 25 A
-
Output Voltage min12 V
-
Pout min12 W
-
Product NameEvaluation Board EVAL-2HS01G-300W-1
-
QualificationConsumer
-
Supply Voltage range400 V to 400 V
-
Target ApplicationPower Supplies
-
TopologyLLC
|
OPN
|
EVAL2HS01G300W1TOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.