EVAL_2EDL803X_F5B
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
Configuration2EDL8034-F5B, BSC040N10NS5
-
FamilyGate Driver
-
Frequency max200 kHz
-
Input TypeDC
-
InterfacesConector
-
Pout max100 W
-
QualificationIndustrial
-
Sub ApplicationPower Supplies
-
Supply Voltage max75 V
-
Target ApplicationServer, AI, GPU, DC-DC converter
-
TopologyBuck
|
OPN
|
EVAL2EDL803XF5BTOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- Eval of 2EDL8033-F5B & 2EDL8034-F5B
- Independent LI & HI gate drives
- Wide input voltage range from 36 V to 75 V
- Evaluation of basic buck topology
Benefits
- SMA connectors for easy connection
- Various Mosfet package selection.
- Easy access to each pins of the driver
- Large buck inductor
List of Components:
- 2EDL8034-F5B
- BSC040N10NS5
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.