EVAL-2EDL23I06PJ
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsDrives, Pumps, Fans, Air conditioners
-
Board TypeEvaluation Board
-
FamilyIGBT Discrete, Gate Driver
-
Frequency range0 kHz to 20 kHz
-
Go-wider-BoardYes
-
Input TypeDC
-
InterfacesOthers
-
MountingThrough Hole
-
Output Current range0 A to 20 A
-
Output Voltage range100 V to 400 V
-
Pout range0 W to 8000 W
-
Product NameEVAL-2EDL23I06PJ
-
QualificationIndustrial
-
Sub ApplicationAir conditioners, Drives, Fans, Power Management, Pumps
-
Supply Voltage range13 V to 17.5 V
-
Target ApplicationPower Supplies, Motor Control & Drives
-
TopologyHalf Bridge
| Recommended | ||
|
OPN
|
EVAL2EDL23I06PJTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- Overcurrent comparator
- Enable function, Fault indicator
- Individual control circuits
- Detection of under voltage supply
- All inputs clamped by diodes
- Off line gate clamping function
- Asym. underv. lockout thresholds
- Insensitivity of the bridge output*
- *to negative transient volt. < -50V
- Ultra fast bootstrap diode
Benefits
- Space saving package
- Improved energy efficiency
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.