EVAL-2EDL05I06PF
Active and preferred

EVAL-2EDL05I06PF

Evaluation Board for 2EDL05I06PF 600 V half-bridge Gate Driver ICs

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-2EDL05I06PF
EVAL-2EDL05I06PF


Product details

  • Applications
    E-Scooter, E-Forklift
  • Board Type
    Evaluation Board
  • Family
    IGBT Discrete, Gate Driver
  • Frequency range
    0 kHz to 20 kHz
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Interfaces
    Others
  • Mounting
    Surface Mount (SMD)
  • Output Current (Sink)
    0.5 A
  • Output Current (Source)
    0.25 A
  • Output Current range
    0 A to 4 A
  • Output Voltage range
    15 V to 450 V
  • Pout range
    0 W to 1800 W
  • Product Name
    EVAL-2EDL05I06PF
  • Qualification
    Industrial
  • Sub Application
    Induction Heating, e-Scooter, E-Forklift
  • Supply Voltage range
    15 V to 450 V
  • Target Application
    Motorcycles, E-Bikes & Small E-Vehicles, Motor Control & Drives, Industrial, Consumer, Commercial, construction and agricultural vehicles (CAV)
  • Topology
    Half Bridge

OPN
EVAL2EDL05I06PFTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
This gate driver evaluation board was developed to show the functionalities and key features of the 2EDL05I06PF IGBT gate driver - Optimized 600V half bridge gate driver IC with LS-SOI technology to control power devices like MOS-transistors or IGBTs .

Features

  • Individual control circuits
  • Detection of under voltage supply
  • All inputs clamped by diodes
  • Off line gate clamping function
  • Asym. underv. lockout thresholds
  • Insensitivity of the bridge output*
  • *to negative transient volt. < -50V
  • Ultra fast bootstrap diode

Benefits

  • Space saving package
  • Improved energy efficiency
Documents

Design resources

Developer community