EVAL-2EDGAN-INV-500W
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
EVAL2EDGANINV500WTOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Efficient driving with levelshift
- Split GNDs to simplify layout
- RRC interface for CoolGaN™ GIT G5
- 2A output current
Benefits
- Three leg shunts
- Gate Kill generator
- VDD supply generated on board
- Operates on 100V to 240 V AC lines
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.