EVAL-2ED2106
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
DescriptionEvaluation Board including driver IC 2ED2106S06F and two MOSFETs, IPD60R360P7, in half bridge configuration. This board is designed to test basic functionalities and highlight features of the Infineon silicon-on-insulator (SOI) gate driver
-
FamilyGate Driver, CoolMOS™ MOSFET
-
Go-wider-BoardYes
-
Input TypeDC
-
Product NameEVAL-2ED2106
-
QualificationIndustrial
-
Target ApplicationSwitched mode power supplies (SMPS), Home Appliances, Motor Control & Drives
-
TopologyHalf Bridge
| Recommended | ||
|
OPN
|
EVAL2ED2106TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- Operating voltages up to + 650 V
- Using Infineon SOI-technology
- Negative VS transient immunity of 100 V
- Integrated low ohmic bootstrap diode
- Designed for bootstrap operation
- Maximum supply voltage of 25 V
- Under voltage lockout (UVLO)
- 200 ns propagation delay
- Logic operational up to –11 V on VS Pin
Benefits
- Reduced BOM cost & saves space
- 50% lower level-shift losses
- Excellent ruggedness & noise immunity
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.