EVAL-2ED020I12-F2
not for new design

EVAL-2ED020I12-F2

Evaluation Board for dual channel Gate Driver ICs

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-2ED020I12-F2
EVAL-2ED020I12-F2


Product details

  • Applications
    Drives, Power Supply, Solar, CAV
  • Board Type
    Evaluation Board
  • Family
    Gate Driver, IGBT Discrete
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Qualification
    Industrial
  • Sub Application
    Drives, Power Supply, Solar, CAV
  • Target Application
    Solar Energy Systems, Power Supplies, Motor Control & Drives, Commercial, construction and agricultural vehicles (CAV)
  • Topology
    Half Bridge

OPN
EVAL2ED020I12F2TOBO1
Product Status not for new design
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status not for new design
Infineon Package --
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
This gate driver evaluation board was developed to show the functionalities and key features of the 2ED020I12-F2 galvanic isolated, dual channel gate driver IC with CT technology for driving 600V/1200V IGBTs .

Features

  • 1200 V Coreless Transformer Driver
  • 2 A rail-to-rail outputs
  • Protection function
  • VCE(sat)-detection
  • Active Miller Clamp

Benefits

  • Space saving package
  • Improved energy efficiency

Applications

Documents

Design resources

Developer community