- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
EVAL_2727B1M_GAN_MD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyCoolGaN™ Drive HB 600 V G5
-
PackageLGA 6x8
-
Pout300 W
-
QualificationIndustrial
-
Supply Voltage220 Vac
-
Target ApplicationHVAC, Industrial Machines, Robotics, Home Appliances
-
TopologyThree-phase half-bridge
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- 300 W 3-phase motor drive
- 90-264 Vac input range
- Up to 60 kHz switching
- 15 V & 5 V aux supply
Benefits
- Improved system efficiency
- Lower switching losses
- Heatsink-free operation
- Compact board footprint
- Simple system design
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.