EVAL_1K6W_H4_BDS GAN
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Efficiency97%
-
FamilyCoolGaN™
-
Output Current range0 A to 4 A
-
Output Voltage max176 V
| Recommended | |
|
OPN
|
EVAL1K6WH4BDSGANTOBO1 |
| Product Status | active and preferred |
| Infineon Package | L-MADK-1-1 |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | L-MADK-1-1 |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.