EVAL_1K4W_ZVS_FB_CFD7
Active

EVAL_1K4W_ZVS_FB_CFD7

Full-bridge solution for server and industrial SMPS systems

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_1K4W_ZVS_FB_CFD7
EVAL_1K4W_ZVS_FB_CFD7


Product details

  • Board Type
    Evaluation Board
  • Family
    MOSFET, CoolSET™, Microcontroller, Gate Driver
  • Frequency range
    100 kHz to 100 kHz
  • Go-wider-Board
    No
  • Input Type
    DC
  • Interfaces
    Graphical User Interface
  • Mounting
    THD, SMD
  • Output Current range
    0 A to 117 A
  • Output Voltage range
    11.8 V to 12.2 V
  • Output Voltage
    12 V
  • Pout range
    0 W to 1400 W
  • Product Name
    EVAL_1K4W_ZVS_FB_CFD7
  • Qualification
    Industrial
  • Sub Application
    Server, Industrial, Industrial Battery Chargers
  • Supply Voltage range
    350 V to 410 V
  • Target Application
    Power Supplies
  • Topology
    Full Bridge, ZVS, Phase Shift Full Bridge

OPN
EVAL1K4WZVSFBCFD7TOBO1
Product Status active
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The high-performance evaluation board demonstrates a complete Infineon solution for high voltage DC-DC stage design, featuring 600V CoolMOS™ CFD7 SJ MOSFET, EiceDRIVER™ 2EDN gate driver IC, OptiMOS™ 5 80V synchronous rectification MOSFETs, XMC™ microcontroller, and off-line SMPS current mode controller IC (ICE5QSAG).

Features

  • Best-in-class high voltage MOSFETs
  • Best-in-class low voltage MOSFETs
  • Full digital control
  • Stacked planar transformer design
  • Accurate driving scheme

Benefits

  • BiC ZVS PSFB topology efficiency
  • Optimal use of MOSFET devices
  • High power density
  • Easy design customization
  • Graphic user interface (GUI)

Applications

Documents

Design resources

Developer community