Board TypeEvaluation Board
-
FamilyMOSFET, Power Controller (PWM, PFC)
|
OPN
|
EVAL1HS01G1200WTOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- maximum 600kHz switching frequency
- adjustable minimum switching frequency with high accuracy
- 50% duty cycle
- mains input under voltage protection with adjustable hysteresis
- two levels of over-current protection: frequency shift and latch off
- open-loop/over load protection with extended blanking time
- built-in digital and nonlinear soft-start
- adjustably restart time during fault protection
Benefits
- PCB Layout easily implemented
- all necessary control strategies for HB LLC resonant converter.
- flexible operation frequency range by prgramming the oscillator with an external resistor
- built-in soft-start function to limit both the inrush current and the overshoot of output voltage
- peforms all necessary protection functions in HB LLC resonant converters
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.