EVAL_1EDL8011_84V_50A
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
Configuration1EDL8011, IPT039N15N5
-
FamilyGate Driver
-
Input TypeDC
-
Output Current max50 A
-
Pout max4.2 kW
-
QualificationIndustrial
-
Sub ApplicationMotor Control & Drives
-
Supply Voltage range10 V to 84 V
-
Target ApplicationBattery Powered Application
| Recommended | ||
|
OPN
|
EVAL1EDL801184V50ATOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | TRAY | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- DC input voltage range: 10 V to 84 V
- Maximum output current: 50 A
- Maximum output continuous power: 4.2 kW
- Featuring OptiMOS™ 5 FET: IPT039N15N5
Benefits
- Reduced components and lower BOM
- Design over various battery platforms
- Increased system reliability
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.