Board TypeEvaluation Board
-
FamilyGate Driver, IGBT Discrete, CoolSiC™ MOSFET
-
Go-wider-BoardYes
-
Input TypeDC
-
Product NameEVAL-1EDI60I12AF
-
QualificationIndustrial
-
Supply Voltage15 V
-
Target ApplicationSolar Energy Systems, EV Charger, Industrial Drives, Welding, Induction Heating, Server, Telecom
-
TopologyHalf Bridge
|
OPN
|
EVAL1EDI60I12AFTOBO1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Short circuit protection
- Shunt current measurement
- Input & output under volt. lock out
- Bootstrap circuit
- Input & output separation possible
Benefits
- Isolation voltage
- Highest common mode transient immunity
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.