EVAL-1ED44175N01B
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyGate Driver, MOSFET
-
Go-wider-BoardYes
-
Input TypeDC
-
Product NameEVAL-1ED44175N01B
-
QualificationIndustrial
-
Supply Voltage range14 V to 16 V
-
Supply Voltage15 V
-
Target ApplicationAircon, Home Appliances, Industrial, Power Supplies
-
TopologyLow-side switch
| Recommended | ||
|
OPN
|
EVAL1ED44175N01BTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- -0.246 V over-current threshold
- with accurate ±5% tolerance
- Over-current detection
- Singlepin for fault output & enable
- Programmable fault clear time
- Under voltage lockout for IGBTs
- CMOS Schmitt-triggered
Benefits
- Integrated over-current protection
- Single-pin fault output
- Enable function
- Space and cost savings
- OCP threshold tolerance of ±5%
- Provides accurate sensing
- Flexible fault clear time set-up
- Under-voltage lock out for protection
- Industry standard package
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Diagrams