EVAL-1ED3241MC12H
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyGate Driver, CoolSiC™ MOSFET
-
Go-wider-BoardYes
-
Input TypeAC, DC
-
Product NameEVAL-1ED3241MC12H
-
QualificationIndustrial
-
Target ApplicationAC and brushless DC motor drives, High voltage DC/DC converter and DC/AC inverter, Welding, UPS
-
TopologyHigh-side switch, Low-side switch
| Recommended | ||
|
OPN
|
EVAL1ED3241MC12HTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- Single channel isolated gate driver
- Two-level slew-rate control feature
- For 650V/1200V/1700V/2300V switches
- 2300 V func. offset voltage capable
- Galvanically isolated gate driver
- 18 A typ. sink & source peak outp.
- 40 V absolute max. output voltage
- Max. 110 ns propagation delay
- High CMTI >200 kV/μs
- Short-circuit clamping
- Active shutdown
- DSO-8 300 mil wide-body package
Benefits
- Tight IC-to-IC turn on propagation delay
- Improves application robustness
- 1ns propagation delay matching
- Tight propagation delay matching / Superior slew-rate control functionality
- Precise threshold and timings
- Superior application safety
- High isolation capability
- For 1700 V Drives inverter applications
- For 1500 V DC solar inverter application
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.