EVAL-1ED020I12-BT
not for new design

EVAL-1ED020I12-BT

Evaluation Board for 1200 V 1ED020I12-BT single high-side gate driver IC

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-1ED020I12-BT
EVAL-1ED020I12-BT


Product details

  • Applications
    UPS, Solar
  • Board Type
    Evaluation Board
  • Family
    CoolSiC™ MOSFET, IGBT Discrete, Gate Driver
  • Frequency range
    0 kHz to 20 kHz
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Interfaces
    Others
  • Mounting
    Through Hole, Surface Mount (SMD)
  • Output Current (Source)
    2 A
  • Output Current (Sink)
    2 A
  • Output Current range
    0 A to 25 A
  • Output Voltage range
    15 V to 800 V
  • Pout range
    0 W to 20000 W
  • Product Name
    EVAL-1ED020I12-BT
  • Qualification
    Industrial
  • Sub Application
    UPS, Solar, Power Management
  • Supply Voltage range
    15 V to 800 V
  • Target Application
    Solar Energy Systems, Smart Grid, Power Supplies, Motor Control & Drives, Industrial, Electromobility, Data Processing
  • Topology
    Half Bridge

OPN
EVAL1ED020I12BTTOBO1
Product Status not for new design
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status not for new design
Infineon Package --
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
This gate driver evaluation board was developed to show the functionalities and key features of the IGBT gate driver 1ED020I12-BT (applied also to 1ED020I12-FT ) galvanic isolated single channel IGBT driver IC with CT technology for 600V/1200V IGBTs .

Features

  • 1200V coreless transformer ICs
  • 2 A rail-to-rail outputs
  • Protection function
  • VCEsat-detection
  • Active Miller Clamp
  • Two level turn off

Benefits

  • Space saving package
  • Improved energy efficiency

Applications

Documents

Design resources

Developer community