EVAL-1ED020I12-B2
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsUPS
-
Board TypeEvaluation Board
-
FamilyCoolSiC™ MOSFET, IGBT Modules, Gate Driver
-
Frequency range0 kHz to 20 kHz
-
Go-wider-BoardYes
-
Input TypeDC
-
InterfacesOthers
-
MountingOther
-
Output Current (Source)2 A
-
Output Current (Sink)2 A
-
Output Current range0 A to 25 A
-
Output Voltage range15 V to 600 V
-
Pout range0 W to 15000 W
-
Product NameEVAL-1ED020I12-B2
-
QualificationIndustrial
-
Sub ApplicationUPS, Power Management
-
Supply Voltage range15 V to 600 V
-
Target ApplicationSolar Energy Systems, Smart Grid, Power Supplies, Motor Control & Drives, Industrial
-
TopologyHalf Bridge
|
OPN
|
EVAL1ED020I12B2TOBO1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 1200V coreless transformer ICs
- 2 A rail-to-rail outputs
- Protection function
- VCEsat-detection
- Active Miller Clamp
Benefits
- Space saving package
- Improved energy efficiency
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.