EVAL_16W_66V_BCK_CE
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMOSFET, LED Driver & Ballast Controller
-
Frequency min50 Hz
-
Go-wider-BoardNo
-
Input TypeAC
-
MountingPCB
-
Output Current range0 mA to 270 mA
-
Output Voltage range55 V to 75 V
-
Pout range0 W to 16 W
-
Product NameEVAL_16W_66V_BCK_CE
-
Sub ApplicationLow Power application
-
Supply Voltage range170 V to 277 V
-
Target ApplicationLighting
-
TopologyBuck
|
OPN
|
EVAL16W66VBCKCETOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Input voltage range_ 170-277 VAC
- Input frequency: 50Hz
- Output voltage: 55-75V
- Output current: 270mA
- Output power: 16W
- Power factor: >0.95
- THD: <20%
- Efficiency: >90%
Benefits
- For low cost applications
- High efficiency
- High power factor
- Good EMI performance
- Optimized footprint
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.