EVAL_15W_5V_FLYB_P7
on request

EVAL_15W_5V_FLYB_P7

15W 5V charger reference design with 700V CoolMOS™ P7

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_15W_5V_FLYB_P7
EVAL_15W_5V_FLYB_P7


Product details

  • Board Type
    Evaluation Board
  • Frequency min
    45 kHz
  • Input Type
    AC
  • Mounting
    SMD, TH
  • Output Current max
    3 A
  • Output Voltage range
    5 V to 5 V
  • Pout max
    15 W
  • Qualification
    Consumer
  • Sub Application
    Charger, Adapter
  • Supply Voltage range
    90 V to 265 V
  • Target Application
    Power Supplies
  • Topology
    Flyback

OPN
EVAL15W5VFLYBP7TOBO1
Product Status on request
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status on request
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This is a 15W 5.0V/3.0A USB adapter reference design using AC-DC quasi-resonant PWM controller IC, 700V CoolMOS™ P7 SJ MOSFET in IPAK package, OptiMOS™ 60V low voltage power MOSFET and high speed switching diode in a slim plug form factor with various mode of protections.

Features

  • Output overshoot dynamic load: ±2%
  • Output undershoot dynamic load: ±2%
  • Power for full input range: <±5%
  • Efficiency: >80%
  • Standby: <50mW @no load

Benefits

  • Slim plug size form factor
  • IPAK for slim adapter solution

Applications

Documents

Design resources

Developer community