EVAL_12W_3PH_SM_P7
on request

EVAL_12W_3PH_SM_P7

12W AC/DC power supply evaluation board featuring 950V CoolMOS™ P7 Superjunction MOSFET

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_12W_3PH_SM_P7
EVAL_12W_3PH_SM_P7


Product details

  • Board Type
    Evaluation Board
  • Family
    MOSFET, LED Driver & Ballast Controller
  • Go-wider-Board
    No
  • Input Type
    AC
  • Interfaces
    none
  • Mounting
    DPAK/SOT-223/TO-220(FP)
  • Output Current range
    0 A to 1 A
  • Output Voltage range
    11 V to 12 V
  • Pout range
    0 W to 12 W
  • Product Name
    EVAL_12W_3PH_SM_P7
  • Qualification
    Industrial
  • Sub Application
    Smart Meter/Home appliance
  • Supply Voltage range
    185 V to 460 V
  • Target Application
    Power Supplies
  • Topology
    Flyback

OPN
EVAL12W3PHSMP7TOBO1
Product Status on request
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status on request
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The 12W AC/DC power supply is tailored for a 3-phase smart electricity meter, showcasing the 950V CoolMOS™ P7 SJ MOSFET, QR PWM controller, and NPN silicon AF transistor. It serves as a reference for smart meter designers, offering insight into powering up using state-of-the-art SJ technology. With over 82% efficiency at full load, wide AC input range, and improved thermal performance, it meets essential technical requirements.

Features

  • Wide input range: 185-460AC Vin
  • Output voltage: 12V Iout 1A
  • Efficiency: >82% at full load
  • Using the latest CoolMOS™ series
  • Equipped with QR PWM controller

Benefits

  • Output short protection
  • Low standby power
  • Possible costs reduction (SOT-223)
  • Better thermal performance

Applications

Documents

Design resources

Developer community