EVAL_100W1_ZVS_180LM
Active and preferred
RoHS Compliant

EVAL_100W1_ZVS_180LM

100 W power supply using CoolSET™ SiP G1 ICE180LM

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_100W1_ZVS_180LM
EVAL_100W1_ZVS_180LM


Product details

  • Efficiency
    93%
  • Input Type
    AC
  • Input Voltage range
    90 V to 264 V
  • Input Voltage
    230 V
  • Output Current
    8.33 A
  • Power max
    100 W

OPN
EVAL100W1ZVS180LMTOBO1
Product Status active and preferred
Infineon Package LG-MADK-1
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package LG-MADK-1
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
EVAL_100W1_ZVS_180LM is a 100 W auxiliary power supply reference design based on Infineon’s latest CoolSET™ SiP G1 LM series ICE180LM configured in a flyback topology.

Features

  • Universal Input: 90 ~264 VAC, 50/60 Hz
  • Output 1: 12V
  • Output Current 1: 8.33A
  • >93% full load efficiency @230V
  • <60mW standby power @230V

Benefits

  • Fully integrated Flyback solution
  • High efficiency
  • Synchronous rectification
  • Robust operation
  • Low standby power

Applications

Documents

Design resources

Developer community