EVAL_100W1_FF_502MD
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
EVAL100W1FF502MDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Externally selectable gate voltage of 10 V, 15 V, and 18 V
- Fast startup through cascode configuration
- Integrated error amplifier to implement primary side control, if required
- Frequency reduction for improved light-load efficiency
- Comprehensive protection including line overvoltage protection
Benefits
- Reduced BOM
- Good light load efficiency
- Slope compensation for CCM operation
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.