EVAL_100W_PFC_140AMS
on request

EVAL_100W_PFC_140AMS

Adapter evaluation board with CoolGaN™ Drive 700 V G5, CoolGaN™ Transistor Dual 650 V G5, and digital power controller XDP™ XDPS2221E.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_100W_PFC_140AMS
EVAL_100W_PFC_140AMS


Product details

  • Efficiency
    95%, 100% load
  • Input Voltage min
    90 V
  • Input Voltage
    115 V
  • Output Current max
    5 A
  • Output Voltage max
    20 V
  • Power max
    100 W

OPN
EVAL100WPFC140AMSTOBO1
Product Status on request
Infineon Package L-MADK-1
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status on request
Infineon Package L-MADK-1
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The EVAL_100W_PFC_140AMS is showcasing the XDP™ XDPS2221E digital power controller and GaN devices CoolGaN™ Transistor Dual 650 V G5 and CoolGaN™ Drive 700 V G5 in an adapter application. The evaluation board presents a full system solution for adapter application with easy-to-use integrated GaN, supporting highest efficiency and more than 95% peak efficiency.

Features

  • High efficiency operation
  • >95% peak efficiency with CoolGaN™
  • CrCM PFC + hybrid flyback topology
  • With half-bridge integrated GaN device
  • Total solution for adapter application

Benefits

  • Easy-to-use with integrated GaN device
  • Fix voltage output
  • Optional PD output selection
  • Highly flexible system parameterization
Documents

Design resources

Developer community