EV INV HPD2 SI FS1000 08
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsAutomotive IGBT Modules
-
Board TypeReference Board, Evaluation Board
-
FamilyIGBT Modules
-
Input TypeDC
-
InterfacesPWM & IO
-
Product NameThe Evaluation Kit for HybridPACK™ Drive G2
-
QualificationAutomotive
-
Target ApplicationE-Bikes & Small E-Vehicles, Electromobility, Motor Control & Drives, Automotive
-
TopologyB6 Bridge
| Recommended | ||
|
OPN
|
EVINVHPD2SIFS100008TOBO2 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2036 | |
| Launch Date | 06/2025 | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2036 |
| Launch Date | 06/2025 |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- Features gate driver testing
- Support for HybridPACK™ Drive G2
- EiceDriver™ compatibility
Benefits
- Save design time
- Ease-of-use
- Fast IGBT power module evaluation
- Cross-reference test
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.