EV INV HP DSC SI FF450
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsAutomotive, Hybrid and electric vehicles, eMobility
-
Board TypeReference Board, Evaluation Board
-
FamilyGate Driver, Microcontroller, IGBT Modules
-
Input TypeDC
-
Output Voltage max450 V
-
Pout max75 kW
-
QualificationAutomotive
-
Sub ApplicationMain Inverter, IGBT Modules, Automotive
-
Supply Voltage max450 V
-
Target ApplicationElectromobility, Motor Control & Drives, Automotive, Motorcycles, E-Bikes & Small E-Vehicles
-
Topology3-Phase Inverter, 3-Phase Motor, Half Bridge
|
OPN
|
EVINVHPDSCSIFF450TOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Logic board using Aurix µController
- Gate driver board using EiceDriver™ Sense and Boost
- Advanced protection of the power modules
Benefits
- Complete set up with power stage, gate driver board and logic board
- Fast evaluation of the IGBT module
- Faster time-to-market
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.