EB 2ED2410 3M
Active and preferred
RoHS Compliant

EB 2ED2410 3M

EiceDRIVER™ APD 2ED2410-EM - 24 V evaluation motherboard
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EB 2ED2410 3M
EB 2ED2410 3M
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    Gate Driver, OptiMOS™
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Qualification
    Automotive
  • Supply Voltage range
    3 V to 36 V
  • Target Application
    Automotive, Relays, construction and agricultural vehicles (CAV), Power Distribution
  • Topology
    High-Side, High-side switch

OPN
EB2ED24103MTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
ea.
in stock
Evaluation motherboard: ISO26262-ready 2ED2410-EM MOSFET gate driver for automotive power distribution. Suitable for 12V and 24V nets. Contains OPTIREGTM TLE4296GV50 low drop voltage regulator for 5V supply. Push button resets gate driver from "Safestate" to "Idle" or "On" mode. Works with various daughterboards, including OptiMOSTM5 power MOSFET configurations with/without pre-charge path.

Features

  • Suitable for 12 and 24 V board nets
  • In combination with daugherboards
  • Dedicated pre-charge for daughterboards
  • Adjustable overcurrent protection
  • Adjustable I-t wire protection
  • Indicator LEDs
  • RESET possibility

Applications

Documents

Design resources

Diagrams

EB-2ED2410-3M-schematics-
EB-2ED2410-3M-schematics-
EB-2ED2410-3M-schematics-

Developer community