EB 2ED2410 3D 1BCDP
Active and preferred
RoHS Compliant

EB 2ED2410 3D 1BCDP

EiceDRIVER™ APD 2ED2410-EM - 24 V evaluation MOSFET daughterboard, common drain, pre-charging
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EB 2ED2410 3D 1BCDP
EB 2ED2410 3D 1BCDP
ea.


Product details

  • Family
    OptiMOS™, Gate Driver
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Qualification
    Automotive
  • Supply Voltage range
    3 V to 36 V
  • Target Application
    Relays, Construction and agricultural vehicles (CAV), Power Distribution, Automotive
  • Topology
    High-side switch, Back to Back common drain, High-Side

OPN
EB2ED24103D1BCDPTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
ea.
in stock
This daughterboard (EB 2ED2410 3D 1BCDP) is part of a family of evaluation boards for automotive power distributions. It consists of two 60V OptiMOSTM5 power MOSFETs (1.1 mOhm) in a back2back common drain configuration. It can address one load channel and offers a dedicated pre-charge path. Other available daughterboards include EB 2ED2410 3D 1BCS, EB 2ED2410 3D 1BCD and EB 2ED2410 3D 1BCSP, each with their own unique configurations and features.

Features

  • Suitable for 12 and 24 V board nets
  • In combination with board EB 2ED2410 3M
  • 0,5 mOhm shunt resistor
  • 60 V OptiMOSTM5 power MOSFET
  • MOSFET temp monitoring using NTC
  • Dedicated pre-charge path for loads
  • 20 A continuous or 30 A for 10 min

Applications

Documents

Design resources

Diagrams

EB-2ED2410-3D-1BCDP-schematics
EB-2ED2410-3D-1BCDP-schematics
EB-2ED2410-3D-1BCDP-schematics

Developer community