EB 2ED2410 3D 1BCD
Active and preferred
RoHS Compliant

EB 2ED2410 3D 1BCD

EiceDRIVER™ APD 2ED2410-EM - 24 V evaluation MOSFET daughterboard, common drain
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EB 2ED2410 3D 1BCD
EB 2ED2410 3D 1BCD
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    OptiMOS™, Gate Driver
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Qualification
    Automotive
  • Supply Voltage range
    3 V to 36 V
  • Target Application
    Automotive, Power Distribution, Relays, construction and agricultural vehicles (CAV)
  • Topology
    Back to Back common drain, High-Side, High-side switch

OPN
EB2ED24103D1BCDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
ea.
in stock
This daughterboard, EB 2ED2410 3D 1BCD, is part of a family of evaluation boards that can be combined with the 2ED2410-EM 24 V evaluation motherboard. It addresses one load channel and consists of two 60 V OptiMOSTM5 power MOSFETs (1.1 mOhm) in a back2back common drain configuration. Other available daughterboards include EB 2ED2410 3D 1BCS, EB 2ED2410 3D 1BCDP, and EB 2ED2410 3D 1BCSP, each with different configurations and features.

Features

  • Suitable for 12 and 24 V board nets
  • In combination with board EB 2ED2410 3M
  • 0,5 mOhm shunt resistor
  • 60 V OptiMOSTM5 power MOSFET
  • MOSFET temp monitoring using NTC
  • 20 A continuous or 30 A for 10 min

Applications

Documents

Design resources

Diagrams

EB-2ED2410-3D-1BCD-schematics
EB-2ED2410-3D-1BCD-schematics
EB-2ED2410-3D-1BCD-schematics

Developer community