DEV_KIT_NAC1080
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Go-wider-BoardYes
-
Input TypeDC
-
Input Voltage min2.7 V
-
Input Voltage max3.3 V
-
Input Voltage range2.7 V to 3.3 V
-
Input Voltage3 V
-
Number of Outputs1
|
OPN
|
DEVKITNAC1080TOBO1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | N/A |
| Moisture Level | N/A |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Evaluation board with lock showcase demo firmware pre-installed
- 3 V, 60 mA DC motor
- Integrated debugger interface
- Lock showcase mobile application for download
- Two antenna reference designs for download
- SDK packages for both firmware and mobile application development
Benefits
- A quick demonstration of battery-free NFC lock functions
- Test board for application firmware and mobile app. development
- Fast NFC battery-free lock development
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.